IESNA:LM-63-2002
[TEST]P1344133
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20B2750DE010 E3A301LI_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 80CRI , E3A301LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]444
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
15.3 23 35 57.6 109.2 300.5 693.6 1359.1 2036.6 2269.9
2478.1 2622.3 2781.8 2917.2 3005 3096.4 3148.8 3165.3 3134.7 3067.8
2979.6 2847.1 2712.9 2558.3 2408.4 2190.9 1935.1 1633.4 1377.6 722.2
310.2 78.5 33.8 12.5 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
15.3 23 35.9 57.2 111.6 313.4 725.5 1333.3 2013.7 2262.2
2432.2 2601.4 2755.2 2875.7 2982.4 3054.9 3103.7 3108.5 3076.7 3018.7
2931.3 2819.3 2677.9 2537.3 2376.2 2141.8 1912.2 1633 1330.1 718.2
312.2 75.3 33 12.9 4 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
15.3 22.6 35.4 56.4 109.6 293.2 684.8 1311.2 1963.3 2179.6
2387.9 2559.5 2694 2803.2 2889.4 2963.5 3000.2 3007.4 2980.8 2926
2840.2 2737.5 2620.7 2447.5 2273.9 2068.8 1811 1536.3 1270.5 683.2
288 74.5 32.2 13.3 4 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
15.3 22.6 35.4 56.8 109.2 283.6 687.6 1273.7 1881.5 2129.3
2313.4 2475.3 2595.7 2697.2 2774.2 2831 2860.8 2865.6 2842.7 2787.5
2715 2617.9 2489.8 2342.8 2163.1 1952 1693.4 1451.3 1163.7 603
275.9 77.3 32.2 12.9 4.4 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
15.3 22.2 35 55.6 101.9 277.9 653.8 1204.8 1793.7 1993.9
2178.8 2341.6 2460.8 2549.8 2616.3 2659.8 2688 2694.8 2673.1 2624.7
2549.4 2452.3 2311.7 2163.9 1989.5 1749 1525.5 1287 1037.6 532.5
248.5 77.3 30.2 12.9 4.4 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
15.3 22.6 35.4 54.8 101.5 256.2 591.7 1113.8 1658.8 1865
2038.6 2176.8 2298 2381.8 2443.1 2482.9 2505.1 2506.7 2486.6 2439.4
2362.5 2252.5 2112.4 1960.1 1769.2 1561.3 1347.4 1126.7 901.5 452.4
215.1 74.9 29 12.5 4.8 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
15.3 21.8 34.6 54 96.7 246.9 537.4 996.6 1519.4 1704.3
1859.8 1988.3 2082.9 2165.5 2222.3 2254.5 2273.1 2270.3 2244.1 2184.9
2103.9 1995.1 1853.3 1702.7 1515 1329.3 1117.8 919.6 720.2 359.7
181.7 67.3 27 12.5 4.8 1.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
15.3 22.2 33.8 53.6 89.8 223.2 490.6 877.7 1341 1513.4
1658.8 1778 1874.3 1936.3 1983.9 2006.8 2014.1 2003.6 1969 1912.2
1823.5 1717.6 1571.4 1429.2 1258 1090.8 915.6 743.2 581.7 299.7
151.5 63.2 24.6 12.1 4.8 1.2 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
15.3 22.2 33 51.2 83.8 200.2 435.4 775 1168.2 1318.8
1447.7 1555.7 1632.6 1686.2 1720.8 1732.9 1730.5 1709.1 1671.3 1606.8
1531.1 1423.1 1291.4 1137.9 1005.4 842.3 694.9 573.6 445.1 234.4
129.7 58.4 22.6 10.9 4.8 1.6 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
15.3 21.8 33 49.9 80.6 182.9 379.9 667.5 1006.2 1127.1
1234.6 1310.8 1374.8 1417.9 1437.6 1438.4 1426 1395.3 1351.4 1292.6
1204.8 1107.3 998.2 876.5 762.5 639.3 533.7 429.8 346.4 190.9
105.1 53.6 20.1 9.7 4.4 1.6 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
15.3 19.7 26.2 34.2 45.1 57.2 81.8 114 136.2 139.8
140.2 139 135.7 132.5 127.3 120.8 113.2 104.3 96.3 87
77.7 69.7 62 54.4 46.3 37.5 28.6 22.2 17.3 10.9
6.4 3.6 1.6 0.8 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
15.3 17.7 19.7 21.3 22.2 22.6 22.2 20.1 17.3 16.5
15.3 14.1 12.9 12.1 11.3 10.1 9.3 8.1 6.8 5.6
4.8 4 3.6 3.2 2.4 2 1.6 1.2 1.2 0.4
0 0 0 0 0.4 0.4 0.8 0.8 0.8 1.2
1.2 1.2 1.2 0.8 0.8 0.8 0.8 0.8 0
15.3 15.7 14.5 13.3 11.7 10.1 8.5 6.8 5.6 4.8
4.4 4 3.6 3.2 2.8 2.4 2 1.6 1.2 1.2
0.8 0.8 0.8 0.8 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.8 0.8 0.8 1.2 1.2 1.6 1.6
1.6 1.6 1.6 1.2 1.2 1.2 1.2 1.2 0
15.3 13.3 10.9 8.9 7.3 5.2 4 2.4 1.6 1.2
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.8 1.2 1.6 1.6 1.6
1.6 1.2 1.2 1.2 0.8 0.8 0.8 0.8 0
15.3 11.3 8.9 6.4 4.8 3.2 1.6 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.2 1.2 1.6 1.6 1.6
1.6 1.6 1.2 0.8 0.8 0.4 0.4 0.4 0
15.3 10.9 8.1 5.6 3.6 2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.8 1.2 1.6 1.6 2 2 2 2
2 1.6 1.6 1.2 1.2 0.8 0.4 0 0
15.3 10.5 7.7 5.2 3.6 2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 1.2 1.2 1.6 2 2 2.4 2.4 2.4
2 2 1.6 1.2 1.2 0.8 0.4 0.4 0
